The N2818A and N2819A differential probes provide superior general-purpose differential signal measurements that are required for high-speed power measurements, vehicle bus measurements, and high-speed digital system designs.
The standard accessories that come with the N2818A probe can be used in temperatures ranging from -10° C to +40° C. For extreme temperature environments (-40° C to +85° C) with N2818A probes, order the N7013A and N7014A extreme temperature probing kits. These kits are not compatible with N2819A probes. These kits provide extreme temperature cables, banana-to-socketed tip adapters, and hook tip adapters.
The N7013A and N7014A extreme temperature probing kits are not compatible with N2819A probes.
Links to PDF Documents
- N2818/9A User's Guide
- Data Sheet
- Extreme Temperature Probing Solutions for Oscilloscope Measurements
Compatibility
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
Z-Series | ♦ (with N5442A adapter) |
V-Series | ♦ (with N5442A adapter) |
S-Series | ♦ |
EXR-Series | ♦ |
MXR-Series | ♦ |
90000 Q-Series | ♦ (with N5442A adapter) |
90000 X-Series | ♦ (with N5442A adapter) |
90000A Series | ♦ |
86100D DCA-X | |
80000B Series | |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | |
7000 Series | |
6000 X-Series | |
6000 Series | |
5000 Series | |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
2000 X-Series | |
1000 Series |